IESNA:LM-63-2002
[TEST]P1390428
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2B-830-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 2xLight Square PACKAGE 80CRI 3000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.61A 72.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6446.4
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 72.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
23.8 31.7 33.7 35.7 37.7 41.6 45.6 49.6 53.5 59.5 67.4 79.3 101.1 124.9 126.9 124.9 126.9 140.8 194.3 319.2 434.3 503.7 511.6 487.8 
477.9 347.0 281.6 241.9 220.1 198.3 176.5 148.7 95.2 43.6 17.8 2.0 0.0 0.0 
23.8 31.7 33.7 37.7 39.7 45.6 49.6 57.5 63.5 75.4 103.1 156.6 236.0 281.6 315.3 360.9 434.3 592.9 971.6 1608.1 2345.8 2514.3 
2258.5 1895.7 1794.5 1441.6 1050.9 745.6 513.6 364.9 259.8 196.3 93.2 49.6 17.8 2.0 0.0 0.0 
23.8 31.7 33.7 37.7 43.6 49.6 57.5 75.4 115.0 251.8 477.9 759.5 1013.3 1294.8 1572.4 1871.9 2232.7 2966.4 4659.8 6690.3 
7818.6 7985.1 7679.8 7372.4 7271.3 7033.3 6587.2 5637.4 3959.9 2242.7 1080.7 414.4 128.9 65.4 21.8 2.0 0.0 0.0 
23.8 29.7 31.7 37.7 45.6 53.5 69.4 105.1 257.8 715.8 1259.1 1786.6 2345.8 2748.3 3192.5 3618.8 4421.9 6238.2 8576.0 
10723.5 11423.5 11627.7 11677.3 11931.1 12012.4 12089.7 11126.0 8786.2 6638.7 4614.2 3144.9 914.1 255.8 73.4 15.9 2.0 0.0 
0.0 
23.8 27.8 31.7 37.7 45.6 55.5 75.4 146.7 446.2 1160.0 2014.6 2694.8 3234.1 3761.6 4406.0 5119.8 6412.7 9051.9 12740.1 
14610.0 15234.6 15357.6 15855.3 16388.7 16422.4 15839.4 13789.1 11092.3 8584.0 6987.7 4582.5 1419.8 468.0 99.1 19.8 2.0 0.0 
0.0 
23.8 25.8 29.7 35.7 45.6 55.5 81.3 158.6 581.0 1469.3 2413.2 3031.9 3567.2 4221.6 4947.3 5841.6 7479.5 10574.8 14417.7 
16257.8 17052.9 17497.1 18318.0 18720.6 18673.0 17715.2 15238.6 12135.3 10198.1 8320.2 5060.4 1984.9 632.5 97.2 19.8 0.0 
0.0 0.0 
23.8 23.8 27.8 33.7 43.6 53.5 73.4 146.7 501.7 1253.2 2046.4 2708.6 3198.4 3674.3 4293.0 5032.6 6262.0 8802.1 12416.9 
14378.0 14899.5 15012.5 15419.0 15831.5 15875.1 15187.0 13160.5 10689.8 8443.2 6795.4 4507.1 1477.3 638.5 132.9 17.8 0.0 0.0 
0.0 
23.8 23.8 27.8 33.7 41.6 51.6 65.4 107.1 297.4 731.7 1314.7 1860.0 2359.7 2714.6 3075.5 3485.9 4138.3 5867.4 8474.9 
10531.2 11205.4 11346.2 11397.7 11588.1 11677.3 11687.2 10618.4 8552.2 6396.8 4653.9 3150.8 1013.3 388.6 97.2 13.9 0.0 0.0 
0.0 
23.8 23.8 27.8 31.7 37.7 45.6 53.5 69.4 113.0 279.6 523.5 811.0 1070.8 1304.7 1570.5 1854.0 2175.2 2928.7 4540.8 6765.7 
7844.4 7977.2 7612.4 7277.2 7172.1 6829.1 6311.6 5139.7 3708.0 2234.7 1144.1 464.0 154.7 73.4 21.8 0.0 0.0 0.0 
23.8 21.8 25.8 29.7 33.7 37.7 45.6 49.6 57.5 73.4 107.1 172.5 243.9 283.6 321.2 380.7 468.0 606.8 930.0 1687.4 2476.6 2629.3 
2274.4 1863.9 1786.6 1352.3 981.5 652.4 438.2 333.1 269.7 214.2 115.0 53.5 15.9 0.0 0.0 0.0 
23.8 21.8 23.8 27.8 31.7 35.7 39.7 43.6 47.6 53.5 61.5 75.4 101.1 124.9 124.9 122.9 128.9 140.8 176.5 319.2 499.7 543.3 489.8 428.3 
414.4 311.3 253.8 224.1 208.2 200.3 186.4 166.6 121.0 47.6 13.9 0.0 0.0 0.0 
23.8 21.8 23.8 25.8 29.7 33.7 35.7 39.7 39.7 43.6 47.6 53.5 57.5 69.4 73.4 71.4 63.5 61.5 63.5 65.4 67.4 75.4 87.2 97.2 97.2 113.0 
124.9 132.9 138.8 136.8 134.8 119.0 101.1 57.5 13.9 0.0 0.0 0.0 
23.8 19.8 21.8 23.8 25.8 27.8 29.7 29.7 29.7 31.7 31.7 33.7 35.7 35.7 35.7 37.7 37.7 39.7 37.7 35.7 35.7 35.7 35.7 35.7 37.7 43.6 
49.6 51.6 53.5 57.5 67.4 77.3 75.4 59.5 21.8 0.0 0.0 0.0 
23.8 19.8 19.8 21.8 21.8 21.8 23.8 23.8 23.8 23.8 23.8 25.8 23.8 23.8 23.8 23.8 23.8 23.8 25.8 25.8 27.8 27.8 27.8 29.7 29.7 33.7 
39.7 43.6 45.6 45.6 41.6 35.7 33.7 27.8 15.9 0.0 0.0 0.0 
23.8 17.8 17.8 17.8 17.8 19.8 17.8 17.8 17.8 17.8 17.8 17.8 17.8 17.8 15.9 15.9 15.9 15.9 15.9 13.9 15.9 17.8 21.8 23.8 23.8 25.8 23.8 19.8 17.8 13.9 11.9 9.9 5.9 2.0 0.0 
0.0 0.0 0.0 
23.8 17.8 15.9 15.9 15.9 15.9 15.9 13.9 13.9 13.9 11.9 11.9 9.9 9.9 7.9 7.9 5.9 7.9 9.9 11.9 9.9 5.9 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 17.8 15.9 15.9 13.9 13.9 13.9 11.9 11.9 9.9 7.9 5.9 4.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 15.9 13.9 13.9 11.9 11.9 11.9 9.9 9.9 5.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 15.9 13.9 11.9 9.9 9.9 7.9 7.9 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 15.9 11.9 9.9 7.9 7.9 5.9 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 11.9 9.9 7.9 7.9 5.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 11.9 9.9 7.9 5.9 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 11.9 7.9 5.9 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 9.9 7.9 5.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 9.9 7.9 5.9 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 9.9 7.9 5.9 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 15.9 11.9 9.9 5.9 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 17.8 13.9 11.9 9.9 5.9 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 21.8 17.8 15.9 13.9 11.9 9.9 5.9 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 25.8 23.8 21.8 19.8 17.8 15.9 13.9 11.9 7.9 5.9 4.0 4.0 2.0 2.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
23.8 27.8 25.8 23.8 21.8 19.8 19.8 17.8 13.9 11.9 7.9 7.9 5.9 5.9 4.0 4.0 4.0 2.0 2.0 2.0 2.0 2.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.0 2.0 2.0 0.0 
0.0 0.0 
23.8 29.7 27.8 25.8 23.8 23.8 21.8 19.8 17.8 13.9 11.9 9.9 7.9 7.9 5.9 5.9 5.9 4.0 4.0 4.0 4.0 4.0 4.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 4.0 4.0 
2.0 2.0 0.0 
23.8 31.7 29.7 27.8 27.8 25.8 25.8 25.8 21.8 19.8 15.9 13.9 13.9 11.9 9.9 9.9 7.9 7.9 7.9 7.9 7.9 5.9 5.9 5.9 4.0 4.0 4.0 4.0 4.0 4.0 4.0 5.9 5.9 5.9 
5.9 5.9 5.9 0.0 
23.8 31.7 29.7 29.7 29.7 27.8 27.8 27.8 25.8 23.8 21.8 17.8 15.9 15.9 13.9 13.9 11.9 11.9 11.9 11.9 9.9 7.9 7.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 
5.9 5.9 5.9 0.0 
23.8 29.7 27.8 27.8 27.8 27.8 27.8 27.8 27.8 23.8 21.8 19.8 19.8 17.8 17.8 15.9 15.9 15.9 15.9 13.9 13.9 11.9 9.9 7.9 7.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 5.9 
5.9 5.9 5.9 5.9 0.0 
23.8 29.7 27.8 27.8 25.8 25.8 25.8 23.8 23.8 23.8 21.8 21.8 21.8 19.8 19.8 19.8 19.8 19.8 21.8 23.8 21.8 17.8 15.9 13.9 13.9 11.9 11.9 9.9 9.9 
11.9 9.9 7.9 5.9 5.9 4.0 4.0 4.0 0.0 
23.8 27.8 27.8 25.8 25.8 25.8 25.8 25.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 25.8 25.8 25.8 25.8 25.8 25.8 27.8 31.7 35.7 37.7 37.7 
33.7 29.7 27.8 23.8 21.8 19.8 17.8 11.9 7.9 4.0 2.0 0.0 
23.8 29.7 27.8 27.8 27.8 27.8 29.7 27.8 27.8 27.8 29.7 29.7 29.7 29.7 29.7 31.7 31.7 33.7 33.7 35.7 35.7 37.7 37.7 39.7 39.7 43.6 
49.6 53.5 53.5 51.6 49.6 45.6 43.6 37.7 23.8 4.0 2.0 0.0 
23.8 29.7 31.7 31.7 31.7 33.7 33.7 35.7 35.7 35.7 37.7 39.7 39.7 39.7 41.6 43.6 45.6 47.6 45.6 43.6 41.6 43.6 43.6 45.6 47.6 55.5 
61.5 63.5 67.4 71.4 81.3 91.2 87.2 71.4 25.8 4.0 0.0 0.0 
23.8 31.7 33.7 33.7 35.7 39.7 41.6 43.6 45.6 49.6 53.5 57.5 63.5 73.4 79.3 75.4 71.4 69.4 69.4 73.4 75.4 83.3 105.1 111.0 113.0 124.9 
132.9 136.8 138.8 132.9 126.9 115.0 95.2 51.6 19.8 2.0 0.0 0.0 
23.8 31.7 33.7 35.7 37.7 41.6 45.6 49.6 53.5 59.5 67.4 79.3 101.1 124.9 126.9 124.9 126.9 140.8 194.3 319.2 434.3 503.7 511.6 487.8 
477.9 347.0 281.6 241.9 220.1 198.3 176.5 148.7 95.2 43.6 17.8 2.0 0.0 0.0 
